IESNA:LM-63-2002
[TEST]P1199866
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-830-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7720
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1069 1197.7 1338.6 1478.5 1594.4 1671 1709.3 1725.8 1741.2 1762.5
1791.7 1826.8 1872.6 1918.8 1968.8 2036.9 2134.8 2277.3 2487.9 2779.9
3167.6 3679.2 4376.9 5242.8 5801.2 5666.1 5251.8 4681.7 4066.4 3482.4
2885.2 2226.2 1523.7 895.6 363.2 91.5 0
1069 1206.7 1359.9 1519.4 1646 1729 1769.9 1782.2 1788.5 1791.7
1799.7 1810.3 1824.2 1830 1848.6 1890.1 1963 2078.9 2266.6 2542.7
2914.4 3432.9 4213.1 5359.8 6884.5 7369.5 6978.1 6513.8 6000.1 5465.1
4675.8 3653.7 2546.4 1550.3 612.1 195.7 0
1069 1226.9 1407.7 1592.3 1744.9 1837.5 1864.1 1847.6 1808.2 1751.3
1688.6 1628.5 1568.9 1513.6 1486.5 1518.9 1660.4 1911.4 2215.1 2499.6
2769.2 3083.5 3513.3 4132.8 5319.3 6740.4 6450.5 5761.8 5309.8 5000.2
4559.4 3921.7 3063.9 2132.6 833.9 137.2 0
1069 1237.6 1457.2 1658.2 1818.8 1897 1895.4 1827.9 1721 1608.2
1501.3 1412 1342.9 1302.4 1342.3 1540.7 1878.4 2291.1 2726.7 3185.6
3687.7 4165.8 4622.1 5151.3 5933.6 6932.4 7126.5 6611.7 6034.1 5442.2
4739.1 3795.1 2677.2 1296.1 507.4 56.9 0
1069 1254 1467.8 1679.5 1843.3 1922 1888.5 1769.4 1618.9 1498.2
1390.7 1305.1 1243.9 1230.1 1345.5 1651.3 2105.5 2676.2 3379.8 4234.9
5172.6 6136.8 7100.4 7966.8 8951.2 9856.4 10085.6 9671.3 8881.5 7828
6442.6 4534.9 2943.1 1627.4 785 90.9 0
1069 1255.1 1470.5 1679.5 1838 1908.2 1874.2 1758.2 1608.8 1474.8
1367.3 1283.3 1228 1236 1396.6 1757.2 2277.3 2959.1 3825.4 4811.4
5816.6 6800.5 7790.2 8810.3 9963.8 10802.5 10849.8 10188.2 9035.2 7509.9
5915.5 4394 2871.3 1670.5 662.1 83.5 0
1069 1255.1 1465.2 1666.7 1811.9 1878.4 1870.4 1795.4 1680 1553.5
1440.7 1356.7 1298.7 1293.9 1420.5 1737.5 2202.3 2758.1 3407.4 4127.5
4847.1 5569.8 6264.4 6962.2 7918.4 8855.5 9105.9 8639.5 7846.6 6814.3
5661.8 4388.6 3305.3 1968.3 747.2 65.9 0
1069 1240.8 1436.5 1619.9 1752.9 1821 1842.8 1830.5 1780 1704
1619.4 1538 1467.8 1430.1 1465.2 1637 1949.1 2351.7 2780.9 3178.7
3562.7 3899.9 4217.9 4662.5 5508.1 6357.5 6247.9 5526.7 4860.9 4272.2
3537.2 2658.1 1783.2 867.4 243.6 29.8 0
1069 1240.2 1415.2 1576.3 1692.8 1757.7 1794.9 1818.8 1831.1 1834.8
1828.4 1810.3 1788 1763.5 1759.8 1802.9 1934.8 2165.6 2489 2857
3278.7 3802 4493.4 5391.1 6334.6 6512.2 5524.1 4269 3139.9 2286.3
1794.4 1311 950.9 559.5 155.8 6.4 0
1069 1211 1358.3 1493.9 1592.8 1652.4 1696.5 1734.8 1770.5 1815.7
1864.6 1913.5 1975.7 2035.3 2116.1 2236.9 2410.8 2659.1 3035.1 3547.8
4174.3 4901.3 5765 6730.8 7077 6567 5361.4 4023.3 2717.1 1959.8
1417.9 946.1 569.6 131.4 3.2 0 0
1069 1207.8 1346.1 1463.1 1552.4 1606.7 1646.5 1688 1727.4 1772.6
1827.9 1887.5 1961.4 2042.2 2143.3 2287.4 2486.3 2755.4 3110.7 3565.4
4154.1 4859.8 5514 5893.7 5821.4 5264 4231.2 3069.7 1969.9 1400.3
966.3 605.8 337.2 73.4 0 0 0
1069 1187 1312.5 1414.7 1490.7 1540.7 1575.3 1613 1652.9 1693.9
1745.5 1807.1 1878.9 1958.7 2054.4 2180 2348.5 2571.4 2856.4 3252.7
3769.1 4264.7 4507.8 4424.3 4131.2 3639.8 2865.5 1939 1047.2 618.5
340.9 152.6 59 7.4 0 0 0
1069 1174.8 1272.1 1343.4 1397.1 1429.6 1452.4 1482.2 1508.3 1533.3
1568.4 1615.2 1670.5 1723.7 1780.6 1850.2 1932.1 2030.5 2151.2 2272
2308.7 2187.4 1880.5 1520.5 1119.5 777 548.8 396.2 278.1 200
135.1 80.8 45.2 20.2 3.7 0 0
1069 1144.5 1216.8 1270 1300.8 1316.8 1328 1332.8 1329.6 1317.3
1299.3 1289.7 1279 1253.5 1197.7 1117.9 1034.9 955.7 887.6 841.4
818 796.7 767.4 718 680.2 651 560.5 454.2 300 210.1
150 104.2 69.1 29.8 4.3 0 0
1069 1114.2 1166.3 1205.7 1226.9 1232.2 1220 1187 1133.9 1064.7
990.3 930.2 890.8 866.9 847.7 819.5 779.1 740.3 710 694
694 698.3 699.4 695.1 663.7 594.6 521.2 472.3 397.8 319.6
231.9 152.1 83 32.4 2.1 0 0
1069 1089.7 1114.7 1143.4 1164.2 1162 1133.9 1079.1 1012.6 950.4
898.8 862.1 840.8 824.9 806.3 777.5 737.1 688.2 640.3 602.6
582.4 585 601.5 612.7 608.4 589.8 549.4 484 411.1 342.5
278.1 218.6 159 92.5 39.9 0 0
1069 1056.7 1064.7 1084.9 1107.3 1117.9 1101.4 1065.3 1024.8 988.7
952 910.5 867.4 825.4 784.4 741.4 694 644 596.7 557.9
523.3 494.1 469.1 453.1 448.3 446.7 438.2 419.1 386.1 339.8
262.2 179.8 99.5 52.7 19.1 0 0
1069 1034.9 1015.3 1019.5 1052 1093.4 1125.9 1128.5 1105.7 1069.5
1027.5 977.5 919.5 858.4 800.4 745.1 692.4 641.4 595.6 560
534 516.9 503.1 486.1 460 419.1 376.5 345.7 318 287.2
246.8 190.9 122.9 71.3 23.4 0 0
1069 1008.9 963.1 956.2 988.1 1068.4 1154.6 1195 1182.8 1137
1082.3 1026.4 967.4 902 836.6 772.7 712.6 657.3 608.9 571.7
543.5 523.8 515.9 510.6 498.9 473.3 442.5 407.4 371.7 330.3
279.7 218 160.6 101 33 0 0
1069 983.9 915.3 881.2 897.7 978.6 1097.2 1192.4 1215.2 1175.3
1108.9 1045 986 924.3 863.2 802 741.4 682.3 630.7 591.4
558.4 536.6 520.7 513.7 503.6 485 458.4 428.7 396.2 360
310.1 246.2 180.8 99.5 30.8 1.1 0
1069 961.5 886 841.4 847.7 920.1 1029.6 1125.3 1179.1 1164.2
1108.3 1045 986 927.5 870.1 812.6 753.1 694.6 643.5 600.4
563.7 538.7 520.1 509 497.3 476 444.6 410.6 376.5 336.6
287.2 222.3 161.7 86.2 23.4 0 0
1069 957.3 867.4 805.2 793.5 841.4 927 1024.8 1089.7 1096.1
1061.5 1007.8 954.6 905.2 856.2 803.6 748.3 692.4 640.9 596.7
559 531.8 508.4 487.2 461.6 423.9 371.2 310.1 252.6 205.3
158.5 105.8 64.4 32.4 2.7 0 0
1069 931.2 820.6 733.4 690.3 692.4 719.6 756.3 785.5 800.9
800.9 781.8 757.3 731.3 702.5 672.2 642.4 610 571.2 531.3
493 449.4 404.2 364.8 324.9 271.2 218 179.2 148.4 118.1
86.7 53.7 25 6.9 0 0 0
1069 912.1 785 679.1 613.7 585.5 576.5 575.4 572.2 567.5
557.4 538.2 515.3 488.2 456.3 430.2 404.7 385 372.3 367
360 345.2 321.2 290.9 254.7 217 181.9 151 121.8 95.2
68.1 38.3 16.5 2.7 0 0 0
1069 902.5 761 645.6 569.6 531.8 512.1 495.1 476 454.7
435.6 420.1 402.6 388.2 371.2 354.2 336.1 312.7 286.7 264.9
242.5 222.3 204.8 190.9 175.5 156.4 135.1 113.8 90.9 69.7
47.3 29.8 14.4 0.5 0 0 0
1069 894.5 746.7 628.1 548.3 505.8 479.7 454.7 430.8 406.8
384 364.3 345.7 327.1 310.1 293.6 276 257.9 240.9 222.8
205.8 190.9 177.6 163.3 146.3 131.4 114.3 95.2 73.4 54.2
39.4 23.4 8 0 0 0 0
1069 902 751.5 630.7 544.6 494.6 461.1 435.6 413.8 392.5
371.2 351 330.3 311.7 294.6 277.6 260.1 240.9 221.8 202.1
185.1 170.7 158.5 147.8 137.2 125.5 109.6 92 76.6 63.3
48.9 33.5 12.2 0 0 0 0
1069 906.2 756.8 634.5 542.5 481.8 446.2 423.3 403.1 381.9
361.6 341.4 323.4 306.3 290.4 273.4 256.3 237.2 218 198.9
181.9 169.7 159.5 151 140.9 127.1 108.5 93.1 81.4 69.1
54.2 36.2 14.4 4.3 0 0 0
1069 906.2 762.6 639.3 540.9 471.7 434 412.2 392 371.7
349.4 330.3 313.8 295.7 278.1 260.6 242.5 224.4 206.3 189.3
175.5 166.5 158 148.9 135.1 115.9 92.5 81.4 69.7 56.9
41.5 21.8 9 2.1 0 0 0
1069 924.3 785.5 661.6 554.2 473.9 431.3 408.4 388.2 371.2
351.5 332.9 314.8 297.3 279.2 261.7 243.6 226 209.5 194.6
182.4 172.8 163.3 151.6 134.6 107.4 80.8 69.7 58.5 46.3
33 19.1 10.1 4.3 1.1 0 0
1069 935 800.9 677 565.9 481.3 434 409 389.3 371.2
352.6 334.5 317 299.4 282.4 265.4 247.8 230.8 214.9 200.5
188.3 178.2 167.5 154.2 135.6 107.4 79.8 68.6 56.9 45.2
31.4 18.6 10.6 5.3 2.7 0 0
1069 939.2 811 690.3 576.5 494.6 436.1 411.6 389.8 374.4
356.9 339.3 322.3 305.3 288.8 272.8 255.8 238.8 222.8 206.9
194.1 183.5 172.3 160.1 137.2 109 84.6 73.9 61.7 49.5
35.1 21.3 12.8 8 4.8 2.1 0
1069 969 857.3 741.9 627.6 527 456.3 417 395.7 378.7
363.2 347.3 331.3 315.4 298.9 282.4 265.9 248.9 233.5 218.6
205.3 193.1 180.8 167 150 128.2 101 86.2 73.4 60.6
46.3 29.3 18.1 11.7 8.5 4.3 0
1069 991.3 899.3 796.7 687.1 582.9 495.7 430.2 397.8 378.7
363.2 347.8 332.4 316.4 300.5 283.5 265.4 248.9 232.9 218
205.8 193.1 179.8 164.9 148.4 130.3 109.6 92 79.2 66.5
53.2 38.3 19.7 11.7 7.4 3.7 0
1069 1012.6 948.2 866.9 775.9 676 578.1 484 412.7 382.4
364.3 347.8 332.4 316.4 299.4 282.9 265.4 247.8 230.8 212.7
195.7 179.8 164.9 151 139.3 125.5 108.5 90.4 73.4 60.1
48.4 36.2 20.2 9 4.8 1.6 0
1069 1046.6 1015.8 968.5 891.9 804.1 716.4 627 511.1 418
373.9 353.1 336.1 319.6 303.7 287.2 270.2 253.1 235.6 217
199.4 181.9 165.9 151 136.7 121.8 105.8 90.4 73.4 55.8
43.1 30.3 19.1 10.1 4.8 2.1 0
1069 1081.7 1088.1 1081.7 1045 987.6 919.5 844 747.2 622.2
493 397.3 351.5 330.8 315.4 300.5 284.5 270.7 257.4 241.4
225.5 205.8 186.1 168.1 153.7 139.9 153.7 161.1 121.8 97.3
64.4 47.3 27.1 13.3 6.4 3.2 0
1069 1116.3 1162.6 1200.3 1215.2 1203.5 1165.8 1116.3 1070 1014.7
930.2 815.3 680.7 543.5 432.4 373.3 356.3 343.6 321.2 301
285.6 271.8 252.1 237.7 250.5 260.1 219.1 166.5 101 75.5
56.4 41 27.7 16 8 2.7 0
1069 1151.4 1238.1 1318.9 1379 1413.6 1415.7 1396 1377.4 1371.6
1367.9 1351.9 1320.5 1281.2 1231.2 1173.2 1100.4 1030.7 1006.2 1097.7
1296.1 1484.9 1513 1311.5 925.4 548.3 323.9 203.7 140.9 103.2
78.2 56.4 38.3 21.8 8.5 2.1 0
1069 1185.4 1307.2 1428 1529 1593.9 1624.7 1635.4 1646 1664.6
1693.3 1730.6 1775.2 1816.2 1857.1 1888 1936.9 2024.7 2188.5 2456.5
2804.3 3181.4 3549.4 3832.3 3865.3 3599.9 3090.4 2414.5 1685.9 1053.5
612.1 364.3 207.4 78.2 23.9 1.1 0
1069 1197.7 1338.6 1478.5 1594.4 1671 1709.3 1725.8 1741.2 1762.5
1791.7 1826.8 1872.6 1918.8 1968.8 2036.9 2134.8 2277.3 2487.9 2779.9
3167.6 3679.2 4376.9 5242.8 5801.2 5666.1 5251.8 4681.7 4066.4 3482.4
2885.2 2226.2 1523.7 895.6 363.2 91.5 0
